IESNA:LM-63-2002
[TEST]P941040
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13895
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1267.5 1259.6 1242.9 1228.5 1224.9 1226.3 1230.7 1238.6 1245.8 1248
1248.7 1259.6 1281.9 1318.8 1380.2 1466.8 1572.3 1699.4 1861.9 2055.5
2275 2543.7 2869.4 3239.9 3638.6 4066.8 4477.8 4669.2 4389 3391.6
1845.3 520.7 159.6 94.6 54.2 22.4 0
1267.5 1263.2 1245.8 1231.4 1227.8 1228.5 1232.8 1240.8 1247.3 1249.4
1250.9 1262.4 1284.1 1323.1 1383.1 1470.4 1577.3 1705.2 1872 2065.6
2292.3 2569 2907.7 3270.2 3676.1 4115.2 4517.5 4690.8 4344.9 3315.7
1759.3 488.2 154.6 86.7 50.6 20.2 0
1267.5 1261.7 1245.1 1229.9 1223.4 1224.2 1226.3 1230.7 1233.6 1236.4
1240.8 1253.1 1276.2 1313 1373.7 1453.8 1556.4 1677.7 1834.4 2025.8
2264.9 2563.9 2914.9 3304.9 3709.3 4138.3 4543.5 4754.4 4498 3581.5
2126.2 784.3 209.4 104 61.4 23.8 0
1267.5 1258.8 1242.9 1226.3 1217.7 1215.5 1216.9 1217.7 1217.7 1222.7
1229.9 1243.7 1266.8 1302.9 1354.9 1431.4 1533.3 1657.5 1814.2 2004.9
2263.5 2572.6 2966.9 3411.1 3866.1 4312.4 4729.1 4964.6 4834.6 4157.1
2854.2 1380.9 416 151.7 73.7 23.1 0
1267.5 1258.8 1243.7 1226.3 1215.5 1213.3 1214.8 1214.8 1214.8 1220.6
1233.6 1245.8 1265.3 1296.4 1343.3 1414.1 1516.7 1644.5 1801.9 2002.7
2267.8 2621 3076.7 3616.2 4170.8 4667.7 5068.6 5322.8 5353.1 5006.5
3992.5 2401.4 1019.8 260 87.4 20.2 0
1267.5 1256.7 1241.5 1224.2 1212.6 1210.4 1212.6 1215.5 1215.5 1221.3
1235 1245.1 1260.3 1293.5 1343.3 1414.1 1513.8 1644.5 1804.8 2016.5
2293.1 2673 3182.8 3804.7 4435.9 4984.1 5385.6 5684.6 5868.1 5751.1
4984.8 3499.9 1676.3 526.5 111.9 26 0
1267.5 1258.8 1242.9 1224.9 1213.3 1210.4 1211.9 1214.8 1214.8 1220.6
1233.6 1247.3 1266.8 1298.6 1347.7 1419.9 1521 1648.1 1807 2007.8
2272.8 2626.7 3084.6 3616.2 4165.1 4672.8 5091.7 5383.5 5422.5 5041.1
4084.2 2493.8 980.1 252.8 72.9 19.5 0
1267.5 1260.3 1245.1 1227.1 1215.5 1212.6 1214.8 1216.9 1219.1 1224.9
1234.3 1249.4 1274 1310.8 1363.6 1436.5 1539.8 1665.4 1822.2 2018.6
2278.6 2606.5 3003 3435.6 3878.3 4325.4 4749.3 4987 4824.5 4189.6
2935.8 1411.2 421.1 158.2 75.1 23.1 0
1267.5 1262.4 1246.6 1229.2 1219.8 1218.4 1221.3 1227.1 1232.1 1237.2
1243.7 1256.7 1281.9 1321.7 1380.9 1462.5 1564.3 1687.8 1842.4 2029.5
2266.3 2560.3 2904.8 3281.1 3674 4098.6 4516.1 4726.2 4505.2 3746.9
2367.5 930.2 266.5 127.1 67.9 27.4 0
1267.5 1263.9 1247.3 1229.9 1222 1221.3 1226.3 1236.4 1245.1 1250.2
1255.2 1268.2 1292.1 1332.5 1394.6 1482 1588.9 1718.2 1877.1 2069.2
2291.6 2568.2 2886.7 3244.2 3624.1 4045.2 4446 4603.5 4305.9 3342.5
1831.6 551.8 168.3 85.2 45.5 18.1 0
1267.5 1263.2 1247.3 1229.9 1222 1222 1227.1 1236.4 1245.8 1250.2
1254.5 1265.3 1289.9 1328.2 1389.6 1474.8 1580.9 1716 1875.6 2057.6
2276.5 2541.5 2858.6 3218.2 3580.8 4001.8 4411.3 4604.9 4353.6 3442.8
1950.7 613.2 177.7 92.4 47.7 16.6 0
